10-MSJ-IK 8:1/SSE-1/SSE-2/FT/72.00/S

10-MSJ-IK 8:1/SSE-1/SSE-2/FT/72.00/S
Machine Screw Jack

Inch Worm Gear Machine Screw Jack, Inverted Keyed, Standard, 10 ton Capacity, 8:1 Gear Ratio, Standard Threaded End

Lead Time:  4 Weeks*
$5013.82 each**
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
Gear Ratio 8:1
Screw Diameter 51 mm / 2.00 in
Screw Lead 13 mm / 0.50 in
Screw Root Diameter 36 mm / 1.41 in
Worm Turns Per Inch 16
Weight 60 kg / 132.90 lbs
Min Temp -29 °C / -20 °F
Max Temp 93 °C / 200 °F
Housing Material Ductile Iron
Drive Sleeve Material Nook Bronze Proprietary
Worm Shaft Material Alloy Steel
Screw Material 4140 Series
Bellows Boots No Bellows Boots
Nook Sensor No Tube Sensor
Environmental Standard Environment

Performance

Performance
Performance Value
Capacity 88,964 N / 20,000.00 lbf
Torque to Raise 1 lb [0.45 kg] 0.0043 N·m / 0.0380 in.-lb.
Max Input Torque 85.08 N·m / 753.00 in.-lb.
Max Input kW/HP 3.73 kW / 5.00 hp
Max Worm Speed Rated Load 418 rpm
Max Capacity at 1750 rpm 21,200 N / 4,766 lbf
Tare Drag Torque 2.260 N·m / 20.000 in.-lb.
Lift Screw Efficiency 40%
Jack Travel Rate at 1750 RPM 2,769 mm/min / 109 in/min

Get Quote

*Please fill out the information below so we can best assist you: